text.skipToContent text.skipToNavigation

SN74HC14PWR ACTIVE

Hex Schmitt-Trigger Inverters

NEW - Custom reel may be available
Inventory: 685,453
 
Download data sheet for the SN74HC14
  |   View additional information for the SN74HC14

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
TSSOP (PW) | 14 I (-40 to 85) 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Features for the  SN74HC14

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 11 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Description for the SN74HC14

The SNx4HC14 are Schmitt-trigger devices that contain six independent inverters. They perform the Boolean function Y = A in positive logic.

Pricing

Qty Price(USD)
1-99 $0.141
100-249 $0.096
250-999 $0.074
1,000+ $0.049

Additional package qty | carrier options

SN74HC14PWT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory 10,480
Qty | Price (USD) 1ku | $0.216 1-99 $0.534 100-249 $0.410 250-999 $0.302 1,000+ $0.216
SN74HC14PW ACTIVE
Package qty | Carrier 90 | TUBE
Inventory 15,514
Qty | Price (USD) 1ku | $0.070 1-99 $0.201 100-249 $0.137 250-999 $0.105 1,000+ $0.070