Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74HC151-Q1
- Qualified for Automotive Applications
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive up to 10 LSTTL Loads
- ±6-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- 8-Line to 1-Line Multiplexers Can Perform
as:
- Boolean-Function Generators
- Parallel-to-Serial Converters
- Data Source Selectors
Description for the SN74HC151-Q1
This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.