Packaging information
Package | Pins PDIP (N) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 25 | TUBE |
Features for the SN74HCT04
- Operating voltage range of 4.5V to 5.5V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 20-µA max ICC
- Typical tpd = 13ns
- ±4-mA output drive at 5V
- Low input current of 1µA max
- Inputs are TTL-Voltage compatible
Description for the SN74HCT04
These devices contain six independent inverters. They perform the Boolean function Y = A in positive logic.