Added to Your Shopping Cart

SN74LS14N ACTIVE
Hex schmitt-trigger inverters
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74LS14 information
Packaging information
Features for the SN74LS14
- Operation From Very Slow Edges
- Improved Line-Receiving Characteristics
- High Noise Immunity
Description for the SN74LS14
Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.511 |
100-249 | 0.347 |
250-999 | 0.268 |
1,000+ | 0.178 |