Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74LS14 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOP (NS) | 14 |
2,000 | LARGE T&R
Custom reel may be available |
0 to 70 |
Package | Pins | SOP (NS) | 14 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | 0 to 70 |
Features for the SN74LS14
- Operation From Very Slow Edges
- Improved Line-Receiving Characteristics
- High Noise Immunity
Description for the SN74LS14
Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.511 |
100-249 | 0.347 |
250-999 | 0.268 |
1,000+ | 0.178 |