5-pin (DBV) package image

SN74LV1T04DBVRG4 ACTIVE

Single Power Supply INVERTER Gate logic level shifter
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74LV1T04

  • Single-supply voltage translator at 5.0-V, 3.3-V, 2.5-V, and 1.8-V V CC
  • Operating range of 1.8 V to 5.5 V
  • Up translation:
    • 1.2 V (1) to 1.8 V at 1.8-V V CC
    • 1.5 V (1) to 2.5 V at 2.5-V V CC
    • 1.8 V (1) to 3.3 V at 3.3-V V CC
    • 3.3 V to 5.0 V at 5.0-V V CC
  • Down translation:
    • 3.3 V to 1.8 V at 1.8-V V CC
    • 3.3 V to 2.5 V at 2.5-V V CC
    • 5.0 V to 3.3 V at 3.3-V V CC
  • Logic output is referenced to V CC
  • Output drive:
    • 8 mA output drive at 5 V
    • 7 mA output drive at 3.3 V
    • 3 mA output drive at 1.8 V
  • Characterized up to 50 MHz at 3.3-V V CC
  • 5 V tolerance on input pins
  • –40°C to +125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65 mm (Height 1.10 mm)
  • Latch-up performance exceeds 250 mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)See the V IH/V IL and output drive for lower V CC condition.

Description for the SN74LV1T04

The SN74LV1T04 is a single NOT gate with reduced input thresholds to support voltage translation applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more