Packaging information
Package | Pins CFP (W) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN54ACT240
- Operation of 4.5V to 5.5V V CC
- Inputs accept voltages to 5.5V
- Maximum tpd of 8.5ns at 5V
- Inputs are TTL-compatible
Description for the SN54ACT240
These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.