Packaging information
Package | Pins DSBGA (YFC) | 12 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TS5A22366
- Negative Signaling Capability: Maximum Swing From –2.75 V to 2.75 V (V+ = 2.75 V)
- Low ON-State Resistance (0.7 Ω Typ)
- Excellent ON-State Resistance Matching
- 1.8-V Compatible Control Input Threshold Independent of V+
- Control Inputs Are 5.5-V Tolerant
- 2.25-V to 5.5-V Power Supply (V+)
- Low Charge Injection
- Specified Break-Before-Make Switching
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2500-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 200-V Machine Model (A115-A)
- 2500-V Human-Body Model
Description for the TS5A22366
The TS5A22366 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion.
The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.
The TS5A22366 is available is a ultra small 1.6 mm × 1.2 mm wafer-chip-scale package (WCSP) (0.4 mm pitch).