Amplifiers

Fully differential amplifiers to differentiate your design

Highest performance with the lowest noise, distortion and power to drive your design

Our industry-leading fully differential amplifiers (FDAs) offer low distortion for driving both precision and high-speed analog-to-digital converters (ADCs). Additionally, they're well suited for driving the output of precision and high-speed digital-to-analog converters (DACs). Our FDAs support both single-ended to differential and differential to single-ended functionality.

Low power (<10mA)

The industry’s best performance-to-power-ratio fully differential amplifiers

Wide bandwidth (>1GHz)

Widest-bandwidth fully differential amplifiers for driving high-speed ADCs

Variable gain

Achieve design flexiblity with wide-bandwidth, variable-gain devices

Featured fully differential amplifiers

THS4551

Industry’s smallest fully differential amplifier in a 2 x 2 mm QFN

Featured reference designs

High-Q active-differential bandpass filter for instrumentation qualification

Demonstrates a compact, differential, active bandpass filter

Single-ended-to-differential active interface for high-speed ADCs

Provides a reference for achieving single-ended-to-differential signal conversion

16-bit, 1-GSPS digitizer

Uses the LMH3401 FDA and LMH6401 DVGA in both AC- and DC-coupled modes to drive the ADS54J60 ADC

Technical resources

Search for any suppliers' op amps to find similar TI devices by parameter

Find a wide variety of system design topics, including common mode noise, RF amplifier specs, simulation and more

See our E2E™ technical support forums for your source to fast, verified answers and design help from our experts.