SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage (with respect to PGND) | BAT | –0.3 | 7 | V | |
USB, AC | –0.3 | 20 | |||
Input/output voltage (with respect to PGND) | All pins unless specified separately | –0.3 | 7 | V | |
ISINK | –0.3 | 20 | |||
L4, FB_WLED | –0.3 | 44 | |||
Absolute voltage difference between SYS and any VIN_DCDCx pin or SYS and VINLDO | 0.3 | 0.3 | V | ||
Terminal current | SYS, USB, BAT | 3000 | 3000 | mA | |
Source or Sink current | PGOOD, LDO_PGOOD | 6 | 6 | mA | |
Sink current | nWAKEUP, nINT | 2 | 2 | mA | |
TJ | Operating junction temperature | 125 | 125 | °C | |
TA | Operating ambient temperature | –40 | 105 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |