SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
STATUS is shown in Figure 40 and described in Table 12.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OFF | Reserved | ACPWR | USBPWR | Reserved | PB | ||
R/W-0b | R-000b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OFF | R/W, E2 | 0b |
OFF bit. Set this bit to 1b to enter the OFF state when PWR_EN pin is pulled low. The bit is automatically reset to 0b. |
6–4 | Reserved | R | 000b | These bits are reserved |
3 | ACPWR | R | 0b |
AC power status bit 0b = AC power is not present and/or not in the range valid for charging. 1b = AC source is present and in the range valid for charging. |
2 | USBPWR | R | 0b |
USB power 0b = USB power is not present and/or not in the range valid for charging. 1b = USB source is present and in the range valid for charging. |
1 | Reserved | R | 0b | This bit is reserved |
0 | PB | R | 0b |
Push Button status bit 0b = Push-button is inactive (PB_IN is pulled high). 1b = Push-button is active (PB_IN is pulled low). |