SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, USB, AC | 4.3 | 5.8 | V | ||
Supply voltage, BAT | 2.75 | 5.5 | V | ||
Input current from AC | 2.5 | A | |||
Input current from USB | 1.3 | A | |||
Battery current | 2 | A | |||
Input voltage range for DCDC1, DCDC2, and DCDC3 | 2.7 | 5.8 | V | ||
Input voltage range for LDO1, LDO2 | 1.8 | 5.8 | V | ||
Input voltage range for LS1 or LDO3, LS2, or LDO4 configured as LDOs | 2.7 | 5.8 | V | ||
Input voltage range for LS1 or LDO3, LS2, or LDO4 configured as load switches | 1.8 | 5.8 | V | ||
Output voltage range for LDO1 | 1 | 3.3 | V | ||
Output voltage range for LDO2 | 0.9 | 3.3 | V | ||
Output voltage range for LS1 or LDO3, LS2, or LDO4 | 1.8 | 3.3 | V | ||
Output current DCDC1 | 0 | 1.2 | A | ||
Output current DCDC2 | 0 | 1.2 | A | ||
Output current DCDC3 | 0 | 1.2 | A | ||
Output current LDO1, LDO2 | 0 | 100 | mA | ||
Output current LS1 or LDO3, LS2 or LDO4 configured as load switches(1) | 0 | 200 | mA |