SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CHGCONFIG3 is shown in Figure 36 and described in Table 8.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ICHRG[1:0] | DPPMTH[1:0] | PCHRGT | TERMIF[1:0] | TRANGE | |||
R/W-10b | R/W-11b | R/W-0b | R/W-01b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | ICHRG[1:0] | R/W, E2 | 10b |
Charge current setting 00b = 300 mA 01b = 400 mA 10b = 500 mA 11b = 700 mA |
5–4 | DPPMTH[1:0] | R/W, E2 | 11b |
Power path DPPM threshold 00b = 3.5 V 01b = 3.75 V 10b = 4 V 11b = 4.25 V |
3 | PCHRGT | R/W, E2 | 0b |
Precharge time 0b = 30 min 1b = 60 min |
2–1 | TERMIF[1:0] | R/W, E2 | 01b |
Termination current factor
00b = 2.5% 01b = 7.5% 10b = 15% 11b = 18% |
0 | TRANGE | R/W, E2 | 0b |
Temperature range for charging 0b = 0°C to 45°C 1b = 0°C to 60°C |