SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SEQ3 is shown in Figure 56 and described in Table 28.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDO2_SEQ[3:0] | Reserved | LDO3_SEQ[2:0] | |||||
R/W-0000b | R-0b | R/W-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | LDO2_SEQ[3:0] | R/W, E2 | 0000b |
LDO2 enable STROBE 0000b = Rail is not controlled by sequencer. 0001b = Enable at STROBE1 0010b = Enable at STROBE2 0011b = Enable at STROBE3 0100b = Enable at STROBE4 0101b = Enable at STROBE5 0110b = Enable at STROBE6 0111b = Enable at STROBE7 1000b = Rail is not controlled by sequencer. 1001b = Rail is not controlled by sequencer. 1010b to 1101b = Reserved 1110b = Enable at STROBE14 1111b = Enabled at STROBE15 (with SYS) |
3 | Reserved | R | 0b | This bit is reserved |
2–0 | LDO3_SEQ[2:0] | R/W, E2 | 000b |
LS1 or LDO3 enable state 000b = Rail is not controlled by sequencer 001b = Enable at STROBE1 010b = Enable at STROBE2 011b = Enable at STROBE3 100b = Enable at STROBE4 101b = Enable at STROBE5 110b = Enable at STROBE6 111b = Enable at STROBE7 |