SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DEFLS2 is shown in Figure 51 and described in Table 23.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LS2LDO4 | LDO4[4:0] | |||||
R-00b | R/W-1b | R/W-11111b |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7–6 | Reserved | R | 00b | These bits are reserved | |
5 | LS2LDO4 | R/W, E2 | 1b |
LS or LDO configuration bit 0b = FET functions as load a switch (LS2). 1b = FET is configured as LDO4. |
|
4–0 | LDO4[4:0] | R/W, E2 | 1 1111b |
LDO4 output voltage setting (LS2LDO4 = 1b) |
|
0 0000b = 1.5 V 0 0001b = 1.55 V 0 0010b = 1.6 V 0 0011b = 1.65 V 0 0100b = 1.7 V 0 0101b = 1.75 V 0 0110b = 1.8 V 0 0111b = 1.85 V 0 1000b = 1.9 V 0 1001b = 2 V 0 1010b = 2.1 V 0 1011b = 2.2 V 0 1100b = 2.3 V 0 1101b = 2.4 V 0 1110b = 2.45 V 0 1111b = 2.5 V |
1 0000b = 2.55 V 1 0001b = 2.6 V 1 0010b = 2.65 V 1 0011b = 2.7 V 1 0100b = 2.75 V 1 0101b = 2.8 V 1 0110b = 2.85 V 1 0111b = 2.9 V 1 1000b = 2.95 V 1 1001b = 3 V 1 1010b = 3.05 V 1 1011b = 3.1 V 1 1100b = 3.15 V 1 1101b = 3.2 V 1 1110b = 3.25 V 1 1111b = 3.3 V |