SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DEFLDO1 is shown in Figure 48 and described in Table 20.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LDO1[3:0] | ||||||
R-0000b | R/W-1001b |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7–4 | Reserved | R | 0000b | These bits are reserved | |
3–0 | LDO1[3:0] | R/W, E2 | 1001b |
LDO1 output voltage setting |
|
0000b = 1 V 0001b = 1.1 V 0010b = 1.2 V 0011b = 1.25 V 0100b = 1.3 V 0101b = 1.35 V 0110b = 1.4 V 0111b = 1.5 V |
1000b = 1.6 V 1001b = 1.8 V 1010b = 2.5 V 1011b = 2.75 V 1100b = 2.8 V 1101b = 3 V 1110b = 3.1 V 1111b = 3.3 V |