SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CHGCONFIG0 is shown in Figure 33 and described in Table 5.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TREG | DPPM | TSUSP | TERMI | ACTIVE | CHGTOUT | PCHGTOUT | BATTEMP |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TREG | R | 0b |
Thermal regulation 0b = Charger is in normal operation. 1b = Charge current is reduced because of high chip temperature. |
6 | DPPM | R | 0b |
DPPM active 0b = DPPM loop is not active. 1b = DPPM loop is active; charge current is reduced to support the load with the current required. |
5 | TSUSP | R | 0b |
Thermal suspend 0b = Charging is allowed. 1b = Charging is temporarily suspended because battery temperature is out of range. |
4 | TERMI | R | 0b |
Termination current detect 0b = Charging, charge termination current threshold has not been crossed. 1b = Charge termination current threshold has been crossed and charging has been stopped. This can be from a battery reaching full capacity or to a battery removal condition. |
3 | ACTIVE | R | 0b |
Charger active bit 0b = Charger is not charging. 1b = Charger is charging (DPPM or thermal regulation may be active). |
2 | CHGTOUT | R | 0b |
Charge timer time-out 0b = Charging, timers did not time out. 1b = One of the timers has timed out and charging has been terminated. |
1 | PCHGTOUT | R | 0b |
Precharge timer time-out 0b = Charging, precharge timer did not time out. 1b = Precharge timer has timed out and charging has been terminated. |
0 | BATTEMP | R | 0b |
Battery temperature and NTC error
0b = Battery temperature is in the allowed range for charging. 1b = No temperature sensor detected or battery temperature outside valid charging range |