SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PASSWORD is shown in Figure 41 and described in Table 13.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWRD[7:0] | |||||||
R/W-00000000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | PWRD[7:0] | R/W | 00000000b |
Password protection locking and unlocking
0000 0000b = Password-protected registers are locked for write access. ... 0111 1100b = Password-protected registers are locked for write access. 0111 1101b = Allows writing to a password-protected register in the next write cycle 0111 1110b = Password-protected registers are locked for write access. ... 1111 1111b = Password-protected registers are locked for write access. |