SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
ENABLE is shown in Figure 52 and described in Table 24.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LS1_EN | LS2_EN | DC1_EN | DC2_EN | DC3_EN | LDO1_EN | LDO2_EN |
R-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b |
This bit is reserved |
6 | LS1_EN | R/W | 0b |
LSW1 or LDO3 enable bit
0b = Disabled 1b = Enabled |
5 | LS2_EN | R/W | 0b |
LS2 or LDO4 enable bit
0b = Disabled 1b = Enabled |
4 | DC1_EN | R/W | 0b |
DCDC1 enable bit
0b = DCDC1 is disabled. 1b = DCDC1 is enabled. |
3 | DC2_EN | R/W | 0b |
DCDC2 enable bit
0b = DCDC2 is disabled. 1b = DCDC2 is enabled. |
2 | DC3_EN | R/W | 0b |
DCDC3 enable bit
0b = DCDC3 is disabled. 1b = DCDC3 is enabled. |
1 | LDO1_EN | R/W | 0b |
LDO1 enable bit 0b = Disabled 1b = Enabled |
0 | LDO2_EN | R/W | 0b |
LDO2 enable bit 0b = Disabled 1b = Enabled |