SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PGOOD is shown in Figure 42 and described in Table 14.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LDO3_PG | LDO4_PG | DC1_PG | DC2_PG | DC3_PG | LDO1_PG | LDO2_PG |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b | This bit is reserved |
6 | LDO3_PG | R | 0b |
LDO3 power-good 0b = LDO is either disabled or not in regulation. 1b = LDO is in regulation or LS1 or LDO3 is configured as a switch. |
5 | LDO4_PG | R | 0b |
LDO4 power-good 0b = LDO is either disabled or not in regulation 1b = LDO is in regulation or LS2 or LDO4 is configured as a switch. |
4 | DC1_PG | R | 0b |
DCDC1 power-good 0b = DCDC1 is either disabled or not in regulation. 1b = DCDC1 is in regulation. |
3 | DC2_PG | R | 0b |
DCDC2 power-good 0b = DCDC2 is either disabled or not in regulation. 1b = DCDC2 is in regulation. |
2 | DC3_PG | R | 0b |
DCDC3 power-good 0b = DCDC3 is either disabled or not in regulation. 1b = DCDC3 is in regulation. |
1 | LDO1_PG | R | 0b |
LDO1 power-good. 0b = LDO is either disabled or not in regulation 1b = LDO is in regulation |
0 | LDO2_PG | R | 0b |
LDO2 power-good 0b = LDO is either disabled or not in regulation 1b = LDO is in regulation |