SLVSF06 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x10
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
GPO_SHUTDOWN_DELAY[3:0] | GPO_STARTUP_DELAY[3:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | GPO_
SHUTDOWN_ DELAY[3:0] |
R/W | X | Delay for GPO falling edge from falling edge of EN signal:
0x0 - 0 ms 0x1 - 0.5 ms (1 ms if SHUTDOWN_DELAY_SEL=1 in CONFIG register) ... 0xF - 7.5 ms (15 ms if SHUTDOWN_DELAY_SEL=1 in CONFIG register) |
3:0 | GPO_
STARTUP_ DELAY[3:0] |
R/W | X | Delay for GPO rising edge from rising edge of EN signal:
0x0 - 0 ms 0x1 - 0.5 ms (1 ms if STARTUP_DELAY_SEL=1 in CONFIG register) ... 0xF - 7.5 ms (15 ms if STARTUP_DELAY_SEL=1 in CONFIG register) |