SLVSF06 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
The TPS65653-Q1 is controlled by a set of registers through the I2C-compatible interface. The device registers, their addresses and their abbreviations are listed in Table 7. A more detailed description is given in the DEV_REV to I_LOAD_1 sections.
An "X" indicates register bits which are updated from OTP memory during READ OTP state.
Addr | Register | Read / Write | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DEV_REV | R | DEVICE_ID[1:0] | Reserved | ||||||
0x01 | OTP_REV | R | OTP_ID[7:0] | |||||||
0x02 | BUCK0_
CTRL_1 |
R/W | Reserved | BUCK0_FPWM | BUCK0_RDIS_EN | BUCK0_
EN_PIN_CTRL |
BUCK0_EN | |||
0x03 | BUCK0_
CTRL_2 |
R/W | Reserved | BUCK0_ILIM[2:0] | BUCK0_SLEW_RATE[2:0] | |||||
0x04 | BUCK1_
CTRL_1 |
R/W | Reserved | BUCK1_FPWM | BUCK1_RDIS_EN | BUCK1_
EN_PIN_CTRL |
BUCK1_EN | |||
0x05 | BUCK1_
CTRL_2 |
R/W | Reserved | BUCK1_ILIM[2:0] | BUCK1_SLEW_RATE[2:0] | |||||
0x06 | BUCK0_
VOUT |
R/W | BUCK0_VSET[7:0] | |||||||
0x07 | BUCK1_
VOUT |
R/W | BUCK1_VSET[7:0] | |||||||
0x0C | BUCK0_
DELAY |
R/W | BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] | ||||||
0x0D | BUCK1_
DELAY |
R/W | BUCK1_SHUTDOWN_DELAY[3:0] | BUCK1_STARTUP_DELAY[3:0] | ||||||
0x10 | GPO_
DELAY |
R/W | GPO_SHUTDOWN_DELAY[3:0] | GPO_STARTUP_DELAY[3:0] | ||||||
0x11 | GPO2_
DELAY |
R/W | GPO2_SHUTDOWN_DELAY[3:0] | GPO2_STARTUP_DELAY[3:0] | ||||||
0x12 | GPO_
CTRL |
R/W | Reserved | GPO2_OD | GPO2_
EN_PIN_CTRL |
GPO2_EN | Reserved | GPO_OD | GPO_
EN_PIN_CTRL |
GPO_EN |
0x13 | CONFIG | R/W | Reserved | STARTUP_DELAY_SEL | SHUTDOWN_DELAY_SEL | CLKIN_PIN_SEL | CLKIN_PD | EN_PD | TDIE
_WARN _LEVEL |
EN_
SPREAD _SPEC |
0x14 | PLL_CTRL | R/W | Reserved | EN_PLL | Reserved | EXT_CLK_FREQ[4:0] | ||||
0x15 | PGOOD_CTRL_1 | R/W | PGOOD_POL | PGOOD_OD | Reserved | PGOOD_WINDOW_BUCK | Reserved | EN_PGOOD_BUCK1 | EN_PGOOD_BUCK0 | |
0x16 | PGOOD_CTRL_2 | R/W | Reserved | EN_PGOOD_TWARN | PG_FAULT_GATES_PGOOD | PGOOD_MODE | ||||
0x17 | PG_FAULT | R | Reserved | PG_FAULT_BUCK1 | PG_FAULT_BUCK0 | |||||
0x18 | RESET | R/W | Reserved | SW_
RESET |
||||||
0x19 | INT_TOP_1 | R/W | PGOOD_
INT |
Reserved | INT_
BUCK |
SYNC_
CLK_INT |
TDIE_SD_INT | TDIE_
WARN_INT |
OVP_INT | I_MEAS_
INT |
0x1A | INT_TOP_2 | R/W | Reserved | RESET_
REG_INT |
||||||
0x1B | INT_BUCK | R/W | Reserved | BUCK1_
PG_INT |
BUCK1_
SC_INT |
BUCK1_
ILIM_INT |
Reserved | BUCK0_
PG_INT |
BUCK0_
SC_INT |
BUCK0_
ILIM_INT |
0x1D | TOP_
STAT |
R | PGOOD_STAT | Reserved | SYNC_CLK
_STAT |
TDIE_SD
_STAT |
TDIE_
WARN_ STAT |
OVP_
STAT |
Reserved | |
0x1E | BUCK_STAT | R | BUCK1_
STAT |
BUCK1_
PG_STAT |
Reserved | BUCK1_
ILIM_STAT |
BUCK0_
STAT |
BUCK0_
PG_STAT |
Reserved | BUCK0_
ILIM_STAT |
0x20 | TOP_
MASK_1 |
R/W | PGOOD_
INT_MASK |
Reserved | SYNC_CLK
_MASK |
Reserved | TDIE_WARN_MASK | Reserved | I_MEAS_
MASK |
|
0x21 | TOP_
MASK_2 |
R/W | Reserved | RESET_
REG_MASK |
||||||
0x22 | BUCK_MASK | R/W | BUCK1_PGF_MASK | BUCK1_PGR_MASK | Reserved | BUCK1_
ILIM_ MASK |
BUCK0_PGF_MASK | BUCK0_PGR_MASK | Reserved | BUCK0_
ILIM_ MASK |
0x24 | SEL_I_
LOAD |
R/W | Reserved | LOAD_CURRENT_
BUCK_SELECT |
||||||
0x25 | I_LOAD_2 | R | Reserved | BUCK_LOAD_CURRENT[8] | ||||||
0x26 | I_LOAD_1 | R | BUCK_LOAD_CURRENT[7:0] |