SLVSF06 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x16
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | EN_PGOOD_TWARN | PG_FAULT_GATES_PGOOD | PGOOD_MODE |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved | R/W | 0 0000 | |
2 | EN_PGOOD_TWARN | R/W | X | Thermal warning control for PGOOD signal:
0 - Thermal warning not monitored 1 - PGOOD inactive if thermal warning flag is active. |
1 | PG_FAULT_GATES_PGOOD | R/W | X | Type of operation for PGOOD signal:
0 - Indicates live status of monitored voltage outputs. 1 - Indicates status of PG_FAULT register, inactive when at least one PG_FAULT_x bit is inactive. |
0 | PGOOD_MODE | R/W | X | Operating mode for PGOOD signal:
0 - Gated mode 1 - Continuous mode |