SLVSF06 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x25
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK_LOAD_CURRENT[8] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved | R | 000 0000 | |
0 | BUCK_LOAD_
CURRENT[8] |
R | 0 | This register describes the MSB bit of the average load current on selected regulator with a resolution of 20 mA per LSB and maximum 10.22-A current. |