JAJSM24 December 2023 ADC3910D125
PRODMIX
The ALERT by default is configured to trigger when either ADC channel A or ADC channel B detects a signal over-range on the input. The ALERT pin can also be configured via SPI write to register ALERT_PIN_SEL (0x09C) to ignore one of the ADC channels or to trigger when a digital alert is detected, including if an over-range is detected within a digital block. See the Digital Alert section to configure additional triggers in the digital features.