JAJSM24 December 2023 ADC3910D125
PRODMIX
The THS4541 provides a good low power option to drive the ADC inputs. Table 7-3 provides an overview of the THS4541 with power consumption and usable frequency.
DEVICE | CURRENT (IQ) PER CHANNEL | USABLE FREQUENCY RANGE |
---|---|---|
THS4541 | 10 mA | < 70 MHz |
The low pass filter design (topology, filter order) is driven by the application itself. However, when designing the low pass filter, the optimum load impedance for the amplifier must also be taken into consideration.