DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The Clear Tab commands clear the memory contents of all the blocks using the Global option or individually using the Single Block option by writing zeroes to the contents of DMD memory. The Clear option clears memory only, the Clear and Reset option clears memory and performs a reset to change the display. Select the desired option and click on the Add button to add to script (see #DLPU0403191).