DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The Script Commands Window, #DLPU0408831, contains a series of Command Tabs with command options for building script commands. A script is built by adding commands to execute the desired sequence of operations on the DMD. To view and select the options associated with a command, click on the corresponding command tab. Once you’ve selected the commands and options, click the Add button to add the command options to the script.