DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
Connector J3 provides eight general purpose USB I/O pin connections to the Cypress USB Controller. For more information, see the Cypress CY7C68013A data sheet at www.cypress.com.
Pin Number | Pin Name | Pin Number | Pin Name |
---|---|---|---|
1 | 3.3 V | 6 | USB_GPIO B3 |
2 | USB_GPIO B7 | 7 | USB_GPIO B2 |
3 | USB_GPIO B6 | 8 | USB_GPIO B1 |
4 | USB_GPIO B5 | 9 | USB_GPIO B0 |
5 | USB_GPIO B4 | 10 | GND |