DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The DLP Discovery 4100 Explorer GUI allows the user to control the DLPLCRC410EVM controller board hardware via USB 2.0 (or 1.1). The software uses the Discovery 4100 ActiveX™ control API which is documented separately in the DLP® Discovery™ 4100 Development Platform API Programmer’s Guide (DLPU039). The software has controls for building and executing a command script.
The GUI provides users with access to the ActiveX control’s implementations of the following commands:
The GUI tool is intended for DMD demonstration capabilities only. The GUI tool is not intended for 24/7 operation, nor does the GUI necessarily meet customer end-application requirements as designed.