DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The PROM is used to store and configure the APPSFPGA. The PROM is a Xilinx XCF16P Flash PROM pre-loaded with a test pattern generation capability. The APPSFPGA PROM programming can be changed by customers as needed via a JTAG interface and a Xilinx programming tool. TI recommends downloading and saving a copy of the pre-loaded test pattern generation program before reprogramming this PROM.