JAJU732C June 2019 – July 2022
The inductor used for this design is a custom inductor, which is integrated in the Payton planar transformer. The total leakage inductance is 34 µH and its total estimated power loss is about 15 W (for VOUT = 500 V, 100 kHz).