SLVUC35A May 2021 – August 2021 TPS25946
The TPS25946EVM eFuse Evaluation Board enables the evaluation of TPS259460x and TPS259461x eFuses from TPS25946 family. This EVM comes with adjustable ITimer, dVdt, ILM, and PGTH settings. The input power is applied at connector J1, while J2 provides the output connection for the EVM; refer to the schematic in Figure 3-1, and EVM test setup in Figure 5-1. TVS diodes U2 and U3 provide input protection from transient overvoltages, while Schottky diode D2 provides output protection for the TPS25946. TVS diode U3 is useful to protect the device during transient caused by short circuit at the connector J1 when power is flowing from OUT (Connector J2) to IN (Connector J1).
S1 allows U1 to be RESET or disabled. A Power Good (PG) indicator is provided by a LED D3. Scaled device current can be monitored at TP8 with a factor of 0.13 V/A.
EVM Function | Vin UVLO Threshold | Vin OVLO Threshold | ITimer | Output Slew Rate (dv/dt) | Power Good Threshold (PGTH) | Current Limit | |
---|---|---|---|---|---|---|---|
Low Setting | High Setting | ||||||
Performance evaluation of TPS25946, 2.7 V to 23 V, 5.5-A eFuse | 10.83 V | 16.38 V | Selectable - 183 µs, 1.83 ms, and 18.3 ms | Selectable - 0.6 mV/µs, 0.2 mV/µs, and 0.09 mV/µs | Selectable - With respect to Input (VIN) and Output (VOUT) | 0.5 A | 6 A |