SLVUC35A May 2021 – August 2021 TPS25946
The TPS25946EVM eFuse Evaluation Board allows reference circuit evaluation of Texas Instruments (TI) TPS25946 eFuse. The TPS25946 device is a 2.7 V to 23 V, 5.5-A eFuse with integrated 28.3-mΩ FET. The TPS25946 family of eFuses have reverse current protection when disabled, bi-directional current flowing capability when enabled, adjustable overcurrent, inrush current, short-circuit, overtemperature protections, adjustable overcurrent transient blanking timer, adjustable undervoltage and overvoltage protections, and user defined output slew rate control.