SLVUC35A May 2021 – August 2021 TPS25946
Table 7-1 lists the EVM BOM.
Comment |
Description |
Designator |
Footprint |
LibRef |
Quantity |
---|---|---|---|---|---|
C1608X7R1V105K080AC |
CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 |
C1 |
0603 |
CMP-0007052-4 |
1 |
C1608X7R1H104K080AA |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
C2 |
0603 |
CMP-0007044-1 |
1 |
EEE-FC1V221P |
CAP, AL, 220 uF, 35 V, +/- 20%, 0.15 ohm, SMD |
C3 |
SM_RADIAL_G |
CMP-0010667-1 |
1 |
CGA5L1X7R1H106K160AC |
CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
C4 |
1206_190 |
CMP-0085950-1 |
1 |
885012006057 |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
C5 |
0603 |
CMP-0006822-4 |
1 |
C0603X332K5RACTU |
CAP, CERM, 3300 pF, 50 V, +/- 10%, X7R, 0603 |
C6 |
0603 |
CMP-0006985-4 |
1 |
C0603C221K5RACTU |
CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0603 |
C7 |
0603 |
CMP-0006895-2 |
1 |
C0603C222K5RACTU |
CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 |
C8 |
0603 |
CMP-0006898-4 |
1 |
C0603X223K5RACTU |
CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0603 |
C9, C11 |
0603 |
CMP-0006984-4 |
2 |
GRM1885C1H103JA01D |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 |
C10 |
0603 |
CMP-0007174-4 |
1 |
06035C104KAT2A |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
C12, C13 |
0603 |
CMP-0006802-4 |
2 |
B0530WS-7-F |
DIODE SCHOTTKY 30V 500MA SOD323 |
D1 |
FP-B0530WS-7-F_SOD323-MFG |
CMP-0091894-1 |
1 |
B330A-13-F |
Diode, Schottky, 30 V, 3 A, SMA |
D2 |
SMA |
CMP-0028350-2 |
1 |
LTST-C170KGKT |
LED, Green, SMD |
D3 |
LTST-C170KGKT_Green |
CMP-0002888-1 |
1 |
Fiducial |
Fiducial mark. There is nothing to buy or mount. |
FID1, FID2, FID3, FID4, FID5, FID6 |
Fiducial10-20 |
CMP-0077181-1 |
6 |
NY PMS 440 0025 PH |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
H1, H2, H3, H4 |
NY PMS 440 0025 PH |
CMP-0003617-1 |
4 |
1902C |
Standoff, Hex, 0.5"L #4-40 Nylon |
H5, H6, H7, H8 |
Keystone_1902C |
CMP-0003610-1 |
4 |
282841-2 |
Terminal Block, 2x1, 5.08mm, TH |
J1, J2 |
TEC_282841-2 |
CMP-0054973-1 |
2 |
Header_3x1_Launchpad |
Header, 100mil, 3x1, Tin, TH |
J3, J7 |
CONN_PEC03SAAN |
CMP-0002338-1 |
2 |
PEC03DAAN |
Header, 100mil, 3x2, Tin, TH |
J4, J5 |
SULLINS_PEC03DAAN |
CMP-0054552-1 |
2 |
PEC04DAAN |
Header, 100mil, 4x2, Tin, TH |
J6 |
CONN_PEC04DAAN |
CMP-0054542-1 |
1 |
2N7002 |
MOSFET, N-CH, 60 V, 115 A, SOT-23 |
Q1 |
SOT-23 |
CMP-0000768-1 |
1 |
RC0603FR-0711RL |
RES, 11.0, 1%, 0.1 W, 0603 |
R1 |
0603 |
CMP-0022767-4 |
1 |
RC0603FR-071ML |
RES, 1.00 M, 1%, 0.1 W, 0603 |
R2, R7 |
0603 |
CMP-0022899-4 |
2 |
RC0603FR-072ML |
RES, 2.00 M, 1%, 0.1 W, 0603 |
R3, R4 |
0603 |
CMP-0023004-4 |
2 |
RC0603FR-07249KL |
RES, 249 k, 1%, 0.1 W, 0603 |
R5 |
0603 |
CMP-0022941-4 |
1 |
CRCW0603124KFKEA |
RES, 124 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R6, R8 |
0603 |
CMP-0022026-4 |
2 |
RC0603FR-07158KL |
RES, 158 k, 1%, 0.1 W, 0603 |
R9 |
0603 |
CMP-0022812-4 |
1 |
RC0603FR-07100RL |
RES, 100, 1%, 0.1 W, 0603 |
R10, R11 |
0603 |
CMP-0022736-4 |
2 |
RG1608P-103-B-T5 |
RES, 10.0 k, 0.1%, 0.1 W, 0603 |
R12 |
0603 |
CMP-0023404-3 |
1 |
RC0603FR-076K65L |
RES, 6.65 k, 1%, 0.1 W, 0603 |
R13 |
0603 |
CMP-0023251-5 |
1 |
RC0603FR-071K65L |
RES, 1.65 k, 1%, 0.1 W, 0603 |
R14 |
0603 |
CMP-0022885-5 |
1 |
RC0603FR-07750RL |
RES, 750, 1%, 0.1 W, 0603 |
R15 |
0603 |
CMP-0023266-5 |
1 |
RC0603FR-07549RL |
RES, 549, 1%, 0.1 W, 0603 |
R16 |
0603 |
CMP-0023179-5 |
1 |
RC0603FR-071KL |
RES, 1.00 k, 1%, 0.1 W, 0603 |
R17 |
0603 |
CMP-0022895-5 |
1 |
ERJ-3GEY0R00V |
RES, 0, 5%, 0.1 W, 0603 |
R18 |
0603 |
CMP-0025874-2 |
1 |
B3U-1000P |
SWITCH TACTILE SPST-NO 0.05A 12V |
S1 |
SW_B3U-1000P |
CMP-0002150-2 |
1 |
SPC02SYAN |
Shunt, 100mil, Flash Gold, Black |
SH-J3, SH-J4, SH-J5, SH-J6, SH-J7 |
SPC02SYAN |
CMP-0003642-1 |
5 |
VIN |
Test Point, Multipurpose, Red, TH |
TP1 |
Keystone5010 |
CMP-0055147-1 |
1 |
VOUT |
Test Point, Multipurpose, Red, TH |
TP2 |
Keystone5010 |
CMP-0055147-1 |
1 |
VCC_EXT |
Test Point, Multipurpose, Orange, TH |
TP3 |
Keystone5013 |
CMP-0055150-1 |
1 |
EN/UVLO |
Test Point, Multipurpose, White, TH |
TP4 |
Keystone5012 |
CMP-0055149-1 |
1 |
OVLO |
Test Point, Multipurpose, White, TH |
TP5 |
Keystone5012 |
CMP-0055149-1 |
1 |
ITIMER |
Test Point, Multipurpose, White, TH |
TP6 |
Keystone5012 |
CMP-0055149-1 |
1 |
dVdt |
Test Point, Multipurpose, White, TH |
TP7 |
Keystone5012 |
CMP-0055149-1 |
1 |
ILM |
Test Point, Multipurpose, White, TH |
TP8 |
Keystone5012 |
CMP-0055149-1 |
1 |
PG |
Test Point, Multipurpose, White, TH |
TP9 |
Keystone5012 |
CMP-0055149-1 |
1 |
PGTH |
Test Point, Multipurpose, White, TH |
TP10 |
Keystone5012 |
CMP-0055149-1 |
1 |
PGND |
Test Point, Multipurpose, Black, TH |
TP11, TP12 |
Keystone5011 |
CMP-0055148-1 |
2 |
GND |
Test Point, Multipurpose, Black, TH |
TP13 |
Keystone5011 |
CMP-0055148-1 |
1 |
TPS259460ARPWR |
2.7- 23V, 5.5 A, 28 mO eFuse with bi-directional current support, VQFN-HR10 |
U1 |
RPW0010A-MFG |
CMP-0091678-1 |
1 |
TVS2200DRVR |
22-V Precision Surge Protection Clamp, DRV0006A (WSON-6) |
U2, U3 |
DRV0006A |
CMP-0077834-1 |
2 |
LM3480IM3-3.3/NOPB |
100 mA, Quasi Low-Dropout Linear Voltage Regulator, 3-pin SOT-23, Pb-Free |
U4 |
DBZ0003A_N |
CMP-0071020-1 |
1 |