General TPS25946EVM eFuse evaluation board features include:
- 2.7-V to 23-V (typ.) operation
- 0.5-A to 6-A programmable current limit using onboard jumpers
- Adjustable output voltage slew rate control
- Adjustable transient current blanking timer
Adjustable current limit
- TVS diode for both input and output transient protection
- On-board Schottky diode at output prevents negative spike during overcurrent faults
- LED status for Power Good indication