Use the following instructions to perform the
overvoltage protection test:
- Set the input supply voltage VIN to 12 V and current limit of 10 A. Apply the
supply between VIN and PGND at connector J1 and enable the power supply.
- Apply a load of 20 Ω between VOUT and PGND at connector J2.
- Increase the input supply VIN from 12 V to 16 V, and observe the waveforms
using an oscilloscope.
Figure 5-7 shows overvoltage lockout response of TPS25946 eFuse on TPS25946EVM eFuse Evaluation Board.