SLVUC35A May 2021 – August 2021 TPS25946
Table 4-1 lists the TPS25946EVM eFuse Evaluation Board input and output connectors functionalities. Table 4-2 and Table 4-3 describe the availability of test points and the functionalities of the jumpers. Table 4-4 presents the function of the signal LED.
Connector | Label | Description |
---|---|---|
J1 | VIN (+), PGND (–) | Intput Power to the eFuse |
J2 | VOUT (+), PGND (–) | Output Power from the eFuse |
Test Points | Label | Description |
---|---|---|
TP1 | VIN | Input voltage |
TP2 | VOUT | Output voltage |
TP3 | VCC_EXT | External VCC voltage for Power Good indicator |
TP4 | EN/UVLO | EN/UVLO signal |
TP5 | OVLO | OVLO signal |
TP6 | ITimer | ITimer signal |
TP7 | dVdt | Output voltage ramp control |
TP8 | ILM | Current limit and monitor signal |
TP9 | PG | Power Good signal |
TP10 | PGTH | Power Good threshold signal |
TP11 and TP12 | PGND | Power GND signal |
TP13 | GND | IC GND signal |
Jumper | Label | Description | Default Jumper Position |
---|---|---|---|
J3(1) | PGTH Selection for TPS259460x variants | 1-2 PGTH is respect to VOUT | 1-2 |
2-3 PGTH is respect to VIN | |||
J4 | dVdt | 1-2 Position sets Output Slew Rate to 0.6 mV/µs | 3-4 |
3-4 Position sets Output Slew Rate to 0.2 mV/µs | |||
5-6 Position sets Output Slew Rate to 0.09 mV/µs | |||
J5 | ITimer | 1-2 Position sets the transient current blanking period to 183 µs | 3-4 |
3-4 Position sets the transient current blanking period to 1.83 ms | |||
5-6 Position sets the transient current blanking period to 18.3 ms | |||
J6 | ILM | 1-2 Position sets the current limit to 0.5 A | 7-8 |
3-4 Position sets the current limit to 2 A | |||
5-6 Position sets the current limit to 4.5 A | |||
7-8 Position sets the current limit to 6 A | |||
J7 | VCC Connection | 1-2 Position connects external voltage, VCC_EXT as reference for PG | 2-3 |
2-3 Position connects on board generated voltage, VCC as reference for PG |
LED | Description |
---|---|
D3 | When ON, indicates that PG is asserted |