SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Performs no operation.
This command can be used to:
None.
Words | Bits | Field | Value | Description |
---|---|---|---|---|
0 | 7:0 | cmdId | 0x01 | Command ID |
15:8 | respSeqNumber | User defined | Optional response sequence number, included in the response header | |
31:16 | reserved0 | 0x0000 | Reserved |
Words | Bits | Field | Value | Description |
---|---|---|---|---|
0 | 7:0 | cmdId | 0x01 | Command ID, copied from the first command parameter word |
15:8 | respSeqNumber | User defined | Optional sequence number, copied from the first command parameter word | |
23:16 | result | See desc. | Command result (no special result codes for this command) | |
31:24 | dataWordCount | 0 | Size of additional response data, in number of 32-bit words |