SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The CC23xx UART performs the functions of parallel-to-serial and serial-to-parallel conversions. The CC23xx UART is similar in functionality to a 16C550 UART, but is not register compatible. The UART is configured for transmit and receive through the UART Control Register (UART:CTL) TXE and RXE bits. Transmit and receive are both enabled out of reset. Before any control registers are programmed, the UART must be disabled by clearing the UART:CTL UARTEN register bit. If the UART is disabled during a transmit or receive operation, the current transaction completes before the UART stops.