SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
This example transfers 256 words from one memory buffer to another. Channel 6 is used for a software transfer, and the control structure for channel 6 must be configured to transfer 8-bit data with source and destination increments in bytes and byte-wise buffer copy. A bus arbitration size of eight can be used here.
The transfer buffer and transfer size are now configured. The transfer uses auto mode, which means that the transfer automatically runs to completion after the first request.