Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Iout (typ) (A) 0.75 GBW (typ) (MHz) 0.6 Slew rate (typ) (V/µs) 0.17 Vos (offset voltage at 25°C) (max) (mV) 15 Offset drift (typ) (V/°C) 0.000009 Iq per channel (typ) (mA) 5 Features EMI Hardened, High Cload Drive, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Input bias current (max) (pA) 100000 CMRR (typ) (dB) 90 Rail-to-rail No Architecture Bipolar
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Iout (typ) (A) 0.75 GBW (typ) (MHz) 0.6 Slew rate (typ) (V/µs) 0.17 Vos (offset voltage at 25°C) (max) (mV) 15 Offset drift (typ) (V/°C) 0.000009 Iq per channel (typ) (mA) 5 Features EMI Hardened, High Cload Drive, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Input bias current (max) (pA) 100000 CMRR (typ) (dB) 90 Rail-to-rail No Architecture Bipolar
HTSSOP (PWP) 14 32 mm² 5 x 6.4 WSON (DRR) 12 9 mm² 3 x 3
  • High Output Current Drive: 400 mA Continuous (Per Channel)
    • Op-amp With Discrete Power Boost Buffer Replacement
  • Wide Supply Range for Both Supplies (up to 16 V)
  • Over Temperature Shutdown
  • Current Limit
  • Shutdown Pin for Low Iq Applications
  • Stable with Large Capacitive Loads (up to 3 µF)
  • Zero Crossover Distortion
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM Classification Level H2 (DRR)
    • Device CDM Classification Level C5 (DRR)
  • Low Offset Voltage: 1 mV (typ)
  • Internal RF/EMI Filter
  • Available in 3.00 mm x 3.00 mm 12 Pin WSON (DRR) With Thermal Pad
  • High Output Current Drive: 400 mA Continuous (Per Channel)
    • Op-amp With Discrete Power Boost Buffer Replacement
  • Wide Supply Range for Both Supplies (up to 16 V)
  • Over Temperature Shutdown
  • Current Limit
  • Shutdown Pin for Low Iq Applications
  • Stable with Large Capacitive Loads (up to 3 µF)
  • Zero Crossover Distortion
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM Classification Level H2 (DRR)
    • Device CDM Classification Level C5 (DRR)
  • Low Offset Voltage: 1 mV (typ)
  • Internal RF/EMI Filter
  • Available in 3.00 mm x 3.00 mm 12 Pin WSON (DRR) With Thermal Pad

The ALM2402-Q1 is a dual high voltage, high current op-amp with protection features that are optimal for driving low impedances and/or high ESR capacitive loads. ALM2402-Q1 operates with single or split power supplies from 5.0 V to 16 V and can output up to 400 mA DC.

Each op-amp includes over-temperature flag/shut-down. It also includes separate supply pins for each output stage that allow the user to apply a lower voltage on the output to limit the Voh and henceforth the on-chip power dissipation.

The ALM2402 is packaged in a 12 pin leadless DRR package and 14 pin leaded HTSSOP (preview). Both include a thermally conductive power pad that facilitates heat sinking. The very low thermal impedance of these packages enable optimal current drive with minimal die temperature increase. Providing customers with the ability to drive high currents in harsh temperature conditions. Maximum power dissipation can be determined in the figure below.

The ALM2402-Q1 is a dual high voltage, high current op-amp with protection features that are optimal for driving low impedances and/or high ESR capacitive loads. ALM2402-Q1 operates with single or split power supplies from 5.0 V to 16 V and can output up to 400 mA DC.

Each op-amp includes over-temperature flag/shut-down. It also includes separate supply pins for each output stage that allow the user to apply a lower voltage on the output to limit the Voh and henceforth the on-chip power dissipation.

The ALM2402 is packaged in a 12 pin leadless DRR package and 14 pin leaded HTSSOP (preview). Both include a thermally conductive power pad that facilitates heat sinking. The very low thermal impedance of these packages enable optimal current drive with minimal die temperature increase. Providing customers with the ability to drive high currents in harsh temperature conditions. Maximum power dissipation can be determined in the figure below.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ALM2402F-Q1 ACTIVE High output current operational amplifier for automotive, dual channel This device offers wider bandwidth (2.1 MHz) and higher slew rate (3.4 V/µs)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet ALM2402-Q1 Dual Op-amp with High Current Output datasheet (Rev. D) PDF | HTML 15 Jul 2015
Application brief Full-Featured Automotive Side Mirror PDF | HTML 15 Mar 2024
Application note Parallel Amplifiers for Higher Output Power: An Improved Howland Pump Approach PDF | HTML 11 Jul 2021
Application note Overvoltage Protection of Resolver-Based Circuits PDF | HTML 19 Nov 2020
Technical article Improve efficiency in your HEV/EV resolver PDF | HTML 27 Nov 2019
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Technical article Using dual high-current op amps to drive automotive LED lights PDF | HTML 20 Jul 2015
Technical article How a dual operational amplifier works in motor-drive applications PDF | HTML 03 Jun 2015
Technical article High-current amplifier applications made smaller PDF | HTML 08 May 2015
EVM User's guide ALM2402-Q1 Dual High-Current Amplifier User's Guide 02 Apr 2015
Application note ALM2402Q1 Applications Note 01 Apr 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALM2402Q1EVM — Dual High-Current Amplifier Evaluation Module

This board is designed for customer evaluation of the ALM2402-Q1 device, specifically the ALM2402QDRRRQ1 orderable part number. The EVM is set up as a basic unity gain amplifier. There are many slots on the board where resistors are not populated; these allow the customer to add filters, custom (...)

User guide: PDF
Not available on TI.com
Simulation model

ALM2402-Q1 PSpice Model (Rev. E)

SLOM397E.ZIP (28 KB) - PSpice Model
Simulation model

ALM2402-Q1 TINA-TI Reference Design (Rev. D)

SLOM387D.TSC (368 KB) - TINA-TI Reference Design
Simulation model

ALM2402-Q1 TINA-TI Spice Model (Rev. D)

SLOM386D.ZIP (11 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HTSSOP (PWP) 14 View options
WSON (DRR) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos