Texas Instruments offers a broad portfolio of Signal Switches and Multiplexers that enable connector sharing, minimize duplicated circuitry and isolate signal path along with simplifying signal routing. The broad portfolio offers a variety of configurations, wide voltage ranges, low on-resistances (RON ), high bandwidth (BW), and numerous packages to target any application.

Signal switches enable signal routing and path isolation in analog circuitry without signal distortion

  • 1:1 SPST    1:2 SPDT
    1:3 SP3T    1:4 SP4T
  • 1, 2, 4, 6, 7, 8, 10, 12 Channels
  • 0.8V (Min) ,18V (Max)
  • Low crosstalk, low power and low harmonic distortion
  • RON 0.26 Ω (Min)
  • BW 7.5Ghz (Max)
  • 1 nA (Ultra low) current consumption

TI’s analog, digital translating and power multiplexers provide a reliable way to multiplex data signals in any combinational logic circuit.

  • 1:1    1:2    1:3    1:4
    1:8    1:16  1:18
  • 1, 2, 4, 8, 10, 22, 23, 26, 20, 22, 24, 32 Bits
  • 1.9V (Min), 20V (Max)
  • RON 0.26 Ω (Min)
  • BW 6Ghz (Max)

TI's load switches can be used for a variety of applications including: Power Savings, Sequencing, and Distribution.

  • 0.6V (Min), 20V (Max)
  • RON 4.4 mOhm (Min)
  • Adjustable rise time and quick output discharge
  • Integrated protection and monitoring features

Application Specific Switches

Application Specific Switches offer more explicit application centric requirements:

Competitor cross reference search

Enter a partial or full competitor part number

 

Important notice:The information available through the competitor cross reference search tool on this site is an estimate based on the manufacturers' published information at the time the information was collected. We recommend that you completely review our datasheet to confirm device functionality for your application. This information is provided only as a convenience on an "as is" basis and Texas Instruments is not responsible for any incorrect, inaccurate, or incomplete information. By using this tool, you agree to TI's Terms of Use and Privacy Policy.