BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor | TI.com

BQ35100 (ACTIVE)

Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor

 

Description

The bq35100 Battery Fuel Gauge and End-Of-Service Monitor provides highly configurable fuel gauging for non-rechargeable (primary) lithium batteries without requiring a forced discharge of the battery. Built so that optimization is not necessary to achieve accurate gauging, the bq35100 device uses patented TI gauging algorithms to support the option to seamlessly replace an old battery with a new one.

The bq35100 device provides accurate results with ultra-low average power consumption where less than 2 µA can be achieved through host control via the GAUGE ENABLE (GE) pin. The device is only required to be powered long enough, at a system-determined update frequency, to gather data and to make calculations to support the selected algorithm. A typical system may need to only be updated once every 8 hours as the gauge is not required to be powered to measure all discharge activity.

The fuel gauging functions use voltage, current, and temperature measurements to provide State-Of-Health (SOH) data and End-Of-Service (EOS) warning information where the host can read the gathered data through a 400-kHz I2C bus. An ALERT output, based on a variety of configurable status and data options, is also available to interrupt the host.

Features

  • Fuel Gauge and Battery Diagnostics for Flow Meter Applications Predict End-of-Service or Early Battery Failure
    • Supports Lithium Thionyl Chloride (Li-SOCl2) and Lithium Manganese Dioxide (Li-MnO2) Chemisty Batteries
    • Accurate Voltage, Temperature, Current, and Coulomb Counter Measurements that Report Battery Health and Service Life
    • State-Of-Health (SOH) Algorithm for Li-MnO2
    • End-Of-Service (EOS Algorithm for Li-SOCl2)
    • Coulomb Accumulation (ACC) Algorithm for All Battery Types
  • Ultra-Low Average Power Consumption to Maximize Battery Run Time
    • Gauge Enabled Through Host-Controlled Periodic Updates
    • State-Of-Health (SOH) ~0.06 µA
    • End-Of-Service (EOS) ~0.35 µA
    • Coulomb Accumulation (ACC) Diagnostic Updates ~0.3 µA
  • System Interaction Capabilities
    • I2C Host Communication, Providing Battery Parameter and Status Access
    • Configurable Host Interrupt
    • Battery Information Data Logging Options for in Operation Diagnostics and Failure Analysis
    • SHA-1 Authentication to Help Prevent Counterfeit Battery Use

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery fuel gauges Email Download to Excel
Part number Order Number of series cells Cell chemistry Battery capacity (Max) (mAh) Communication interface Battery capacity (Min) (mAh) External capacity indication Implementation Gas gauge algorithm Cell balancing Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ35100 Order now Single Cell     Primary Lithium     32000     I2C     100     None     Pack
System    
Primary    
   
End of Service     -40 to 85     TSSOP | 14     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
BQ27220 Order now Single Cell     Li-Ion/Li-Polymer     29000     I2C     100     None     Pack
System    
CEDV    
   
   
-40 to 85     DSBGA | 9     See datasheet (DSBGA)    
BQ27426 Order now Single Cell     Li-Ion/Li-Polymer     14000     I2C     100     None     System     Impedance Track    
   
   
-40 to 85     DSBGA | 9     See datasheet (DSBGA)    
BQ27520-G4 Order now Single Cell     Li-Ion/Li-Polymer     32000     I2C     100     None     System     Impedance Track    
   
   
-40 to 85     DSBGA | 15     See datasheet (DSBGA)    
BQ27621-G1 Order now Single Cell     Li-Ion/Li-Polymer     32000     I2C     100     None     System     Dynamic Voltage Correlation    
   
No Sense Resistor Required     -40 to 85     DSBGA | 9     See datasheet (DSBGA)