DLPA3000 PMIC/LED Driver for DLP3010 (0.3 720p) DMD | TI.com

DLPA3000 (ACTIVE) PMIC/LED Driver for DLP3010 (0.3 720p) DMD

PMIC/LED Driver for DLP3010 (0.3 720p) DMD - DLPA3000
Datasheet
 

Description

The DLPA3000 is a highly-integrated power management IC optimized for DLP Pico Projector systems. The device is targeting accessory applications up to several hundreds of lumen.

The DLPA3000 supports LED projectors up to 6 A per LED, enabled by an integrated high efficiency buck converter. On top of that, the low-ohmic RGB switches support the sequencing of red, green, and blue LEDs. The DLPA3000 contains five buck converters with two dedicated for DLPC low-voltage supplies. Another dedicated regulating supply generates the three timing-critical DC supplies for the DMD: VBIAS, VRST, and VOFS.

The DLPA3000 contains several auxiliary blocks which can be used in a flexible way. This enables a tailor-made Pico Projector system. Three 8-bit programmable buck converters (not all supported yet) can be used, for example, to drive the projector FANs or to make auxiliary supply lines. Two LDOs can be used for a lower-current supply of up to 200 mA. These LDOs are pre-defined to 2.5 V and 3.3 V.

Through the SPI, all blocks of the DLPA3000 can be addressed. Features included are the generation of the system reset, power sequencing, input signals for sequentially selecting the active LED, IC self-protections, and an analog MUX for routing analog information to an external ADC.

Features

  • High-Efficiency, High-Current RGB LED Driver
  • Integrated Buck Converter Enables up to 6-A LED Driver Current
  • RGB MOSFET Switches for Channel Selection With Very Low On-Resistance
  • 10-Bit Programmable Current per Channel
  • Inputs for Selecting Color-Sequential RGB LEDs
  • Generation of DMD High-Voltage Supplies
  • Two High-Efficiency Buck Converters to Generate the DLPC343x and DMD Supply
  • Three High-Efficiency, 8-Bit Programmable Buck Converters for FAN Driver Application or General Power Supply (PWR6 currently supported, others will be available in the future)
  • Two LDOs Supplying Auxiliary Voltages
  • Analog MUX for Measuring Internal and External Nodes (such as a thermistor and reference levels)
  • Monitoring/Protections: Thermal Shutdown, Hot Die, Low-Battery, and Undervoltage Lockout

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Pico chipsets Email Download to Excel
Part number Order Chipset family Component type
DLPA3000 Order now DLP2010
DLP230GP
DLP230KP
DLP3010
DLP3310
DLP4710
DLPC3430
DLPC3432
DLPC3433
DLPC3435
DLPC3438
DLPC3439
DLPC3478
DLPA3000    
PMIC/LED Driver