Datasheet
- LM135/LM235/LM335, LM135A/LM235A/LM335A Precision Temperature Sensors (Rev. D)
(PDF , 1260 KB) 20 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM135H | ACTIVE | -55 to 150 | 5.65 | 1ku | TO (NDV) | 3 | View | 1000 | >5K | 1k quantity lead time: In stock | Not Available | | LM135H/NOPB | ACTIVE | -55 to 150 | 5.65 | 1ku | TO (NDV) | 3 | View | 1000 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1260 | 20 Mar 2013 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 685 | 06 May 2013 | 1,846 | |||
| 1094 | 06 May 2013 | 947 | |||
| 495 | 01 May 2013 | 5,009 | |||
| 271 | 23 Apr 2013 | 2,431 | |||
| 549 | 23 Apr 2013 | 2,900 | |||
| 212 | 04 Oct 2004 | 914 | |||
| 424 | 10 May 2004 | 912 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Solutions for PLC (Programmable Logic Controller) I/O Modules | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
See More Training & Events

Cart 