LMV358A Dual Low-Voltage Cost-Optimized Rail-to-Rail Output Operational Amplifier | TI.com

LMV358A (ACTIVE)

Dual Low-Voltage Cost-Optimized Rail-to-Rail Output Operational Amplifier

 

Description

The LMV3xxA family includes single - (LMV321A), dual - (LMV358A), and quad-channel (LMV324A) low-voltage (2.5 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as large appliances, smoke detectors, and personal electronics where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the LMV3xxA family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (2.5 V to 5.5 V) with performance specifications similar to the LMV3xx devices.

The robust design of the LMV3xxA family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

The LMV3xxA family is available in industry-standard packages such as SOIC, MSOP, SOT-23 and TSSOP packages.

Features

  • Low Input Offset Voltage: ±1 mV
  • Rail-to-Rail Output
  • Unity-Gain Bandwidth: 1 MHz
  • Low Broadband Noise: 30 nV/√Hz
  • Low Input Bias Current: 10 pA
  • Low Quiescent Current: 70 µA/Ch
  • Unity-Gain Stable
  • Internal RFI and EMI Filter
  • Operational at Supply Voltages as Low as 2.5 V
  • Easier to Stabilize With Higher Capacitive Load Due to Resistive Open-Loop Output Impedance
  • Extended Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LMV358A LMV358
2     2    
2.5     2.7    
5.5     5.5    
1     1    
1.7     1    
In to V-
Out    
In to V-
Out    
4     7    
0.08     0.105    
33     39    
Catalog     Catalog    
-40 to 125     -40 to 125    
SOIC | 8
TSSOP | 8
VSSOP | 8    
SOIC | 8
TSSOP | 8
VSSOP | 8
VSSOP | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 6 mm2: 3.1 x 2 (VSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
1     5    
Cost Optimized
EMI Hardened    
Small Size    
  250000    
77     65    
40     60    
CMOS     Bipolar