LP5900 150mA Ultralow-Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor | TI.com

LP5900 (ACTIVE) 150mA Ultralow-Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor

 

Recommended alternative parts

  • LP5907  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   Next generation device with the same functionality.

Description

The LP5900 is an LDO capable of supplying 150-mA output current. Designed to meet the requirements of RF and analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance without a noise bypass capacitor.

The device is designed to work with 0.47-μF input and output ceramic capacitors (no bypass capacitor required).

The device is available in a DSBGA (YZR) package and a WSON package; the device is also available in an extremely thin DSBGA (YPF) package. For all voltage and package options available today, see the Package Option Addendum (POA) at the end of this data sheet. For any other fixed output voltages from 1.5 V to 4.5 V in 25-mV steps and all other package options, contact your local TI Sales office.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Input Voltage Range, 2.5 V to 5.5 V
  • Output Voltage Range, 1.5 V to 4.5 V
  • Stable with 0.47-μF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Logic Controlled Enable
  • Thermal-Overload and Short-Circuit Protection
  • −40°C to 125°C Junction Temperature Range for Operation
  • Output Current, 150 mA
  • Low Output Voltage Noise, 6.5 μVRMS
  • PSRR, 75 dB at 1 kHz
  • Output Voltage Tolerance, ±2%
  • Virturally Zero IQ (Disabled), < 1 µA
  • Very Low IQ (Enabled), 25 μA
  • Start-up Time, 150 μs
  • Low Dropout, 80 mV Typ.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP5900

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 1.5 to 4.5V
Iout  A ≤ 0.15A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP5900 Order now Fixed Output     0.15     5.5     2.5     4.5     1.5     1.5
1.575
1.8
1.9
2
2.1
2.2
2.3
2.5
2.6
2.65
2.7
2.75
2.8
2.85
3.0
3.3
4.5    
DSBGA | 4
WSON | 6    
Enable     1     -40 to 125     80     6.5     0.23 | 1ku     Catalog     Ceramic     40     3     80     0.025     See datasheet (DSBGA)
See datasheet (WSON)