TAS2505-Q1 2.6W Mono Digital & Analog Input Automotive Class-D Speaker Amplifier | TI.com

TAS2505-Q1 (ACTIVE)

2.6W Mono Digital & Analog Input Automotive Class-D Speaker Amplifier

2.6W Mono Digital & Analog Input Automotive Class-D Speaker Amplifier - TAS2505-Q1
 

Description

The TAS2505-Q1 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is ideal for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path, and the integrated LDO enables single supply operation. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.

Features

  • AEC-Q100 Qualified With the Following Results for Automotive Applications:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Mono Class-D BTL Speaker Amplifier
    • 2.6 W at 10% THD_N (4Ω, 5.5 V)
    • 1.7 W at 10% THD+N (8 Ω, 5.5 V)
  • Supports both Digital and Analog Input
  • Single Supply 2.7 V to 5.5 V
  • Load Diagnostic Functions:
    • Output-to-GND Short
    • Terminal-to-Terminal Short
    • Output-to-Power Short
    • Over Temperature
  • Supports 9-kHz to 96-kHz Sample Rates
  • Two Single-Ended Inputs with Output Mixing and Level Control
  • Embedded Power-On-Reset
  • Programmable Digital Audio Processing:
    • Bass Boost
    • Treble
    • EQ (up to 6 Biquads)
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN Wettable Flank (Automotive Grade) Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker Amps

 
Audio Input Type
Architecture
Speaker Channels (Max)
Power Stage Supply (Min) (V)
Power Stage Supply (Max) (V)
Output Power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control Interface
Closed/Open Loop
Analog Supply (V) (Min)
Analog Supply (V) (Max)
PSRR (dB)
Operating Temperature Range (C)
Rating
TAS2505-Q1 LM48100Q-Q1 TAS2521 TPA2005D1-Q1
Analog Input
Digital Input    
Analog Input     Analog Input
Digital Input    
Analog Input    
Class-D     Class-AB     Class-D     Class-D    
Mono     Mono     Mono     Mono    
2.7     3     1.5     4.4    
5.5     5.5     1.95     5.5    
2.6     2.4     2     1.18    
4     8     4     8    
94     104     94     97    
0.02     0.04     0.012     0.2    
0.002     4.4     0.002     2.8    
I2C
SPI    
I2C     I2C
SPI    
Hardware    
Closed     Closed     Open     Open    
1.5     3     1.5     4.5    
1.95     5.5     1.95     5.5    
47.2     74     47.2     75    
-40 to 105     -40 to 105     -40 to 85     -40 to 105
-40 to 85    
Automotive     Automotive     Catalog     Automotive    

Other qualified versions of TAS2505-Q1

Version Part Number Definition
Catalog TAS2505 TI's standard catalog product

Featured tools and software