A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC PCM code with >10dB higher SNR for both ADC and DAC

Product details

Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 53 Rating Catalog Features Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 97 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 53 Rating Catalog Features Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 97 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Low Power High Quality Audio Codec
  • Stereo Audio DAC and Mono Audio ADC Support Rates up to 48 ksps
  • High Quality 97-dBA Stereo Audio Playback Performance
  • Low Power: 11-mW Stereo Audio Playback at 48 ksps
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Microphone Preamp and Hardware Automatic Gain Control
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Direct Battery Measurement Accepts up to 6-V Input
  • On-Chip Temperature Measurement
  • SPI™ and I²S™ Serial Interface
  • Full Power-Down Control
  • 32-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • Cellular and Smart Phones
    • MP3 Players
    • Digital Still Cameras
    • Digital Video Camcorders

SPI is a trademark of Motorola.
I²S is a trademark of Phillips Electronics.

  • Low Power High Quality Audio Codec
  • Stereo Audio DAC and Mono Audio ADC Support Rates up to 48 ksps
  • High Quality 97-dBA Stereo Audio Playback Performance
  • Low Power: 11-mW Stereo Audio Playback at 48 ksps
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Microphone Preamp and Hardware Automatic Gain Control
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Direct Battery Measurement Accepts up to 6-V Input
  • On-Chip Temperature Measurement
  • SPI™ and I²S™ Serial Interface
  • Full Power-Down Control
  • 32-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • Cellular and Smart Phones
    • MP3 Players
    • Digital Still Cameras
    • Digital Video Camcorders

SPI is a trademark of Motorola.
I²S is a trademark of Phillips Electronics.

The TLV320AIC26 is a high-performance audio codec with 16/20/24/32-bit 97-dBA stereo playback, mono record functionality at up to 48 ksps. A microphone input includes built-in preamp and hardware automatic gain control, with single-ended or fully-differential input capability.

The audio output drivers on the ’AIC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 325 mW into a bridge terminated 8- headphone amplifiers in ac-coupled or capless output configurations, and can supply a stereo line-level output.

A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I²S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The ’AIC26 offers a 12-bit measurement ADC and internal reference voltage, as well as two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 2.7 V. It includes an on-chip temperature sensor capable of reading 0.3°C resolution. The ’AIC26 is available in a 32 lead QFN.

The TLV320AIC26 is a high-performance audio codec with 16/20/24/32-bit 97-dBA stereo playback, mono record functionality at up to 48 ksps. A microphone input includes built-in preamp and hardware automatic gain control, with single-ended or fully-differential input capability.

The audio output drivers on the ’AIC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 325 mW into a bridge terminated 8- headphone amplifiers in ac-coupled or capless output configurations, and can supply a stereo line-level output.

A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I²S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The ’AIC26 offers a 12-bit measurement ADC and internal reference voltage, as well as two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 2.7 V. It includes an on-chip temperature sensor capable of reading 0.3°C resolution. The ’AIC26 is available in a 32 lead QFN.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320AIC3101 ACTIVE Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects Stereo Codec 102/92dB SNR DAC/ADC, 6 SE/Differential I/O, programmable PLL

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet Low Power Stereo Audio CODEC w/Headphone/Speaker Amp & 12-Bit Batt/Temp/Aux ADC datasheet 17 Dec 2003
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note AN082 -- One Way and Two-Way Audio Communications using the CC1110 or CC2 (Rev. A) 30 Sep 2010
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Application note The Built-In AGC Function in TSC2100/2101 & TLV320AIC26/28/32/33 Devices 13 Sep 2005
Application note Using the PGA Function in TSC210x/AIC26/AIC28/DAC26 Devices 03 Jun 2005
Application note Programming Audio Power Up/Down on TSC210x & TLV320AIC26/28 (Rev. A) 05 May 2005
Application note How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 14 Dec 2004
Application note Interface TSC Through McBSP 28 Oct 2004
EVM User's guide TLV320AIC26EVM - User Guide 12 Mar 2004
Application note TSC2100 WinCE Generic Drivers 08 Mar 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TLV320AIC2X-DRIVERS — TLV320AIC2X CODEC family Linux driver support

These Linux drivers support TI's low power audio CODECs for device family TLV320AIC2x. These drivers include both .c and .h files. The "Go to Third Party" button will take you to git.kernal.org where you can downlod the appropriate drivers.

Linux main line status
Available in Linux main line: Yes
(...)
Calculation tool

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC26 Low-Power Mono ADC/Stereo DAC With HP/Speaker Amplifier and 12-Bit Measurement ADC TLV320AIC28 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC29 Low-Power Mono ADC/Stereo DAC With 6 Audio Inputs and HP/Speaker Amplifier TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects TLV320AIC34 Low-power 4-channel CODEC TSC2100 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier TSC2101 4-Wire Touch Screen Controller, St. DAC / Mono ADC with HP/Speaker Amplifier TSC2102 4-Wire Touch Screen Controller with Stereo DAC with HP Amplifier TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC TSC2301 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2505-Q1 Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing TAS2521 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos